3.0 A, 100 V NPN Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The MJD31, MJD31C (NPN); and MJD32, MJD32C (PNP) are complementary devices.


Replacement Active Part Number: MJD31C

  • -
  • -
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("1G"Suffix)
  • Lead Formed Version in 16 mm Tape and Reel ("T4G" Suffix)
  • Electrically Similar to Popular TIP31 and TIP32 Series
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD31CEITU

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

N

NPN

General Purpose

1.2

3

100

100

5

-

1.8

10

50

3

15

Price N/A

More Details

MJD31CITU

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

N

NPN

General Purpose

1.2

3

100

100

5

-

1.8

10

50

3

15

Price N/A

More Details

MJD31CTF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

N

NPN

General Purpose

1.2

3

100

100

5

-

1.8

10

50

3

15

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :